Image of ATS-00377 195 Series N-Style Plug to Right Angle N-Style Plug 5' Cable Assembly
Image of ATS-00377 195 Series N-Style Plug to Right Angle N-Style Plug 5' Cable Assembly

195 Series N-Style Plug to Right Angle N-Style Plug 5' Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00377

ATS-00377 (former catalog number ATS-195-NP-RANP-5ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Cable Type

195

Catalog Number

ATS-00377

Compatibility

  • Arista O-235E
  • Aruba/HP AP-274
  • Aruba/HP AP-374
  • Aruba/HP AP-574
  • Aruba/HP AP-584
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Meraki MR62
  • Meraki MR66
  • Meraki MR72
  • Meraki MR74
  • Meraki MR84
  • Extreme AP3865
  • Extreme AP3965e
  • Extreme AP1130
  • Extreme AP360e
  • Extreme AP460e
  • Extreme WiNG AP7562
  • Extreme WiNG AP8163
  • Mist AP61E
  • Mist AP63E

Connector Style 1

N-Style Plug

Connector Style 2

Right Angle N-Style Plug

Operating Temperature

-40 to 85 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620433455

Dimensions

Dimensions

7 in x 7.5 in x 1.25 in

Height

1.25 in

Length

7 in

Width

7.5 in

Resources and downloads