

Brand: AccelTex Solutions
Catalog ID: ATS-00382
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
195
Catalog Number
ATS-00382
Compatibility
Connector Style 1
Right Angle N-Style Plug
Connector Style 2
RPTNC Plug
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433509
Dimensions
7 in x 5 in x 1 in
Height
1 in
Length
7 in
Width
5 in
Cable Type
195
Compatibility
Connector Style 1
Right Angle N-Style Plug
Connector Style 2
RPTNC Plug