

Brand: AccelTex Solutions
Catalog ID: ATS-01019
Antenna Gain
10/11 dBi
Antenna Type
High Density Patch
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
55°/40°
Beamwidth - Vertical
55°/50°
Catalog Number
ATS-01019
Compatibility
Connector Type
N-Style Jack (Cable assemblies not included)
Diameter - Pole
2 in
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
100 W
Installation Type
Articulating Wall/Pole Mount (included)
Isolation Loss
˃20dB
Material - Radome
ASA
Number of Leads
4
Operating Temperature
-40 to 65 °C
Polarization
2 Vertical, 2 Horizontal
Product Type
Patch Antenna
Protection Type
DC Grounded
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620435428
Windage
130 mph (210 km/h)
Diameter - Pole
2 in
Dimensions
9.1 in x 9.1 in x 1.8 in
Height
1.8 in
Length
9.1 in
Width
9.1 in
Frequency Rating
2.4/5 GHz
Impedance
50 Ohms
Input Power - Max
100 W
Voltage Ratio
< 2.0:1
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃20dB
Operating Temperature
-40 to 65 °C
Antenna Type
High Density Patch
Connector Type
N-Style Jack (Cable assemblies not included)
Number of Leads
4