Brand: AccelTex Solutions
Catalog ID: ATS-01085
Antenna Gain
13 dBi
Antenna Type
Patch
Beamwidth - Horizontal
15°
Beamwidth - Vertical
120°
Cable Type
RG402 Plen
Catalog Number
ATS-01085
Compatibility
Connector Type
DART
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
50 W per port
Installation Type
Flush Mount to Wall or Articulating Wall/Pole Mount
Isolation Loss
˃30 dB
Material - Radome
ABS
Number of Leads
4
Operating Temperature
-40 to 70 °C
Polarization
Horizontal
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620435831
Windage
134 mph (216 km/h)
Dimensions
13.8 in x 13.8 in x 1.4 in
Height
1.4 in
Length
13.8 in
Width
13.8 in
Frequency Rating
2.4-2.485/5.15-5.85 GHz
Impedance
50 Ohms
Voltage Ratio
< 1.5:1, Max 2.0