
Brand: AccelTex Solutions
Catalog ID: ATS-01022
Antenna Gain
13/12 dBi
Antenna Type
High Density Patch
Application
High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Beamwidth - Horizontal
33°/34°
Beamwidth - Vertical
33°/33°
Catalog Number
ATS-01022
Compatibility
Diameter - Pole
2 in
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
100W
Installation Type
Articulating Wall/Pole Mount
Isolation Loss
˃20dB
Material - Radome
ASA
Number of Leads
6
Operating Temperature
-40 to 65 °C
Polarization
3 Vertical, 3 Horizontal
Protection Type
DC Grounded
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620435442
Windage
130 mph (210 km/h)
Diameter - Pole
2 in
Dimensions
19.3 in x 19.3 in x 1.4 in
Height
1.4 in
Length
19.3 in
Width
19.3 in
Frequency Rating
2.4-2.5/4.9-5.85 GHz
Impedance
50 Ohms
Input Power - Max
100W
Voltage Ratio
< 2.0:1
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃20dB
Operating Temperature
-40 to 65 °C
Antenna Type
High Density Patch
Number of Leads
6
Carton Quantity
8
Pallet Quantity
24