Brand: AccelTex Solutions
Catalog ID: ATS-01042
Antenna Gain
4/6 dBi
Antenna Type
Omni
Application
Carpeted Space, Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
360°
Beamwidth - Vertical
144°/55°
Cable Type
RG58
Catalog Number
ATS-01042
Compatibility
Cisco Catalyst 9120AXE
Connector Type
DART
Diameter - Pole
2 in
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
100 W
Installation Type
Threaded Bolt with Nut and Wall/Pole Mount (included)
Isolation Loss
˃20dB
Material - Radome
ASA
Number of Leads
4
Operating Temperature
-40 to 65 °C
Polarization
Vertical
Protection Type
DC Grounded
Technology
802.11ac, 802.11n
UPC
662620435602
Windage
130 mph (210 km/h)
Diameter - Installation Hole
1 in
Height
0 in
Length
4.7 in
Width
2.8 in
Frequency Rating
2.4-2.5/4.9-5.85 GHz
Impedance
50 Ohms
Voltage Ratio
< 2.0:1