
Brand: AccelTex Solutions
Catalog ID: ATS-01102
Antenna Gain
4/7 dBi
Antenna Type
Patch
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
76°/47°
Beamwidth - Vertical
78°/40°
Cable Type
RG58
Catalog Number
ATS-01102
Compatibility
Diameter - Pole
2 in
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
100 W
Installation Type
Threaded Bolt with Nut and Articulating Wall/Pole Mount (included)
Isolation Loss
˃20dB
Material - Radome
ASA
Number of Leads
6
Operating Temperature
-40 to 65 °C
Polarization
Vertical
Protection Type
DC Grounded
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620435954
Windage
130 mph (210 km/h)
Diameter - Installation Hole
1 in
Diameter - Pole
2 in
Dimensions
8.1 in x 7 in x 1.8 in
Height
1.8 in
Length
8.1 in
Width
7 in
Frequency Rating
2.4-2.5/4.9-5.85 GHz
Impedance
50 Ohms
Input Power - Max
100 W
Voltage Ratio
< 2.0:1
Cable Type
RG58
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃20dB
Operating Temperature
-40 to 65 °C
Antenna Type
Patch
Number of Leads
6