Image of ATS-01057 2.4/5 GHz 5/7 dBi White Indoor/Outdoor Omni Antenna w/N-Style
Image of ATS-01057 2.4/5 GHz 5/7 dBi White Indoor/Outdoor Omni Antenna w/N-Style

2.4/5 GHz 5/7 dBi White Indoor/Outdoor Omni Antenna w/N-Style

Brand: AccelTex Solutions

Catalog ID: ATS-01057

ATS-01057 (former catalog number ATS-OO-245-57-1NP-IC-W). The AccelTex Solutions Dual-Band 5/7 dBi ABS omnidirectional antenna is designed for indoor and outdoor environments in the 2.4GHz and 5GHz wireless local area networks.

  • Dual band ABS omnidirectional antenna (5/7 dBi) for 2.4 GHz and 5 GHz Wi-Fi
  • Ideal for indoor and outdoor wireless local area networks

Product details

General

Antenna Gain

5/7 dBi

Antenna Type

Omni

Application

Outdoor Wi-Fi

Beamwidth - Horizontal

360°

Beamwidth - Vertical

30°/20°

Catalog Number

ATS-01057

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Aruba/HP AP-584
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco MR76
  • Cisco MR86
  • Mist AP63E

Connector Type

N-Style Plug

Indoor/Outdoor

Outdoor

Input Power - Max

20W

Material - Radome

ABS

Number of Leads

1

Operating Temperature

-40 to 60 °C

Polarization

Vertical

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435718

Dimensions

Height

0 in

Length

10.7 in

Width

0.9 in

Electrical Ratings

Frequency Rating

2.4-2.5/5.1-5.9 GHz

Impedance

50 Ohms

Voltage Ratio

≤2

Resources and downloads

Specifications