Image of ATS-01117 2.4/5 GHz 7 dBi 4 Element Dual Pol Indoor/Outdoor Patch Antenna with RPTNC
Image of ATS-01117 2.4/5 GHz 7 dBi 4 Element Dual Pol Indoor/Outdoor Patch Antenna with RPTNC

2.4/5 GHz 7 dBi 4 Element Dual Pol Indoor/Outdoor Patch Antenna with RPTNC

Brand:

AccelTex Solutions

Catalog ID:

ATS-01117

ATS-01117 (former catalog number ATS-OP-245-7D-4RPTP-36). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with integrated mounting holes in the corners of the radome and leads exiting the bottom of the antenna for a flush wall mount. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

Product details

General

Antenna Gain

7 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

66°/65°

Beamwidth - Vertical

66°/62°

Cable Type

ATS-195

Catalog Number

ATS-01117

Compatibility

  • Cisco 1852e
  • Cisco 2602e
  • Cisco 3602e
  • Cisco 3702e
  • Cisco 3802e
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP

Connector Type

RPTNC Plug

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50 W per port

Installation Type

Flush Mount to Wall or Articulating Wall/Pole Mount (included)

Isolation Loss

˃30 dB

Material - Radome

ABS

Number of Leads

4

Operating Temperature

-40 to 70 °C

Polarization

2 Vertical, 2 Horizontal

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620436081

Windage

134 mph (216 km/h)

Dimensions

Dimensions

12 in x 8.5 in x 1.6 in

Height

1.6 in

Length

12 in

Width

8.5 in

Electrical Ratings

Frequency Rating

2.4-2.485/5.15-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

< 1.5:1, Max 2.0

Resources and downloads

Specifications