2.4/5 GHz 7 dBi 5 Element Dual Pol Indoor/Outdoor Patch Antenna with RPSMA
Image of ATS-02489 2.4/5 GHz 7 dBi 5 Element Dual Pol Indoor/Outdoor Patch Antenna with RPSMA

2.4/5 GHz 7 dBi 5 Element Dual Pol Indoor/Outdoor Patch Antenna with RPSMA

Brand: AccelTex Solutions

Catalog ID: ATS-02489

ATS-02489 (former catalog number ATS-OP-245-7-5RPSP-36). AccelTex Solutions Low Gain 5 Element Dual Band Wi-Fi Indoor/Outdoor Patch Antenna with RPSMA Plug connector is a perfect compliment to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space.

Compliments any enterprise-class AP to achieve directional coverage in indoor or outdoor space.

General

Antenna Gain

7/6 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

100°/110°

Beamwidth - Vertical

59°/61°

Cable Type

ATS-200

Catalog Number

ATS-02489

Compatibility

Mist AP32e

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Flush Mount to Wall or Articulating Wall/Pole Mount (included)

Material - Radome

ABS

Number of Leads

5

Operating Temperature

-40 to 70 °C

Polarization

Horizontal

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620437347

Windage

134 mph (216 km/h)

Dimensions

Dimensions

12.6 in x 6.7 in x 1.4 in

Height

1.4 in

Length

12.6 in

Width

6.7 in

Electrical Ratings

Frequency Rating

2.4-2.485/5.15-5.85 GHz

Conductor Related

Cable Type

ATS-200

Operational

Compatibility

Mist AP32e

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-40 to 70 °C

Configuration

Antenna Type

Patch

Number of Leads

5