
Brand: AccelTex Solutions
Catalog ID: ATS-02470
Antenna Gain
7 dBi
Antenna Type
Patch
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
66°/65°
Beamwidth - Vertical
66°/62°
Cable Type
RG402 Plen
Catalog Number
ATS-02470
Compatibility
Cisco MR46E
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
50 W per port
Installation Type
Flush Mount to Wall or Articulating Mount (included)
Isolation Loss
˃30 dB
Material - Radome
ABS
Number of Leads
6
Operating Temperature
-40 to 70 °C
Polarization
3 Vertical, 3 Horizontal
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620437309
Windage
134 mph (216 km/h)
Dimensions
12.2 in x 8.7 in x 1.6 in
Height
1.6 in
Length
12.2 in
Width
8.7 in
Frequency Rating
2.4-2.485/5.15-5.85 GHz
Impedance
50 Ohms
Input Power - Max
50 W per port
Voltage Ratio
≤1.5:1, Max 2.0
Cable Type
RG402 Plen
Compatibility
Cisco MR46E
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃30 dB
Operating Temperature
-40 to 70 °C
Antenna Type
Patch
Number of Leads
6