2.4/5 GHz 7 dBi 6 Element Dual Pol Indoor/Outdoor 60/60 Patch with N-Style
Image of ATS-01120 2.4/5 GHz 7 dBi 6 Element Dual Pol Indoor/Outdoor 60/60 Patch with N-Style

2.4/5 GHz 7 dBi 6 Element Dual Pol Indoor/Outdoor 60/60 Patch with N-Style

Brand: AccelTex Solutions

Catalog ID: ATS-01120

ATS-01120 (former catalog number ATS-OP-245-7D-6NP-36). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with integrated mounting holes in the corners of the radome and leads exiting the bottom of the antenna for a flush wall mount. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • Optimized for dual-band Wi-Fi operation on 2.4 and 5 GHz
  • Includes integrated mounting holes for flush wall installation
  • Designed for focused directional RF coverage

General

Antenna Gain

7 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

66°/65°

Beamwidth - Vertical

66°/62°

Cable Type

RG402 Plen

Catalog Number

ATS-01120

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco Catalyst 9124AXE
  • Mist AP63E

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Flush Mount to Wall or Articulating Mount (included)

Isolation Loss

˃30 dB

Material - Radome

ABS

Number of Leads

6

Operating Temperature

-40 to 65 °C

Polarization

3 Vertical, 3 Horizontal

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620436104

Windage

134 mph (216 km/h)

Dimensions

Dimensions

12.2 in x 8.7 in x 1.6 in

Height

1.6 in

Length

12.2 in

Width

8.7 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

≤1.5:1, Max 2.0

Conductor Related

Cable Type

RG402 Plen

Operational

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco Catalyst 9124AXE
  • Mist AP63E

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃30 dB

Operating Temperature

-40 to 65 °C

Configuration

Antenna Type

Patch

Number of Leads

6