2.4/5 GHz 7 dBi 6 Element Indoor/Outdoor Patch Antenna with N-Style
Image of ATS-01112 2.4/5 GHz 7 dBi 6 Element Indoor/Outdoor Patch Antenna with N-Style
Image of ATS-01112 2.4/5 GHz 7 dBi 6 Element Indoor/Outdoor Patch Antenna with N-Style

2.4/5 GHz 7 dBi 6 Element Indoor/Outdoor Patch Antenna with N-Style

Brand: AccelTex Solutions

Catalog ID: ATS-01112

ATS-01112 (former catalog number ATS-OP-245-7-6NP-36). AccelTex Solutions Low Gain 6 Element Dual Band Wi-Fi Indoor/Outdoor Patch Antenna with N-Style connector is a perfect compliment to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space.

Compliments any enterprise-class AP to achieve directional coverage in indoor or outdoor space.

General

Antenna Gain

7/6 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

100°/110°

Beamwidth - Vertical

59°/61°

Cable Type

ATS-200

Catalog Number

ATS-01112

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco Catalyst 9124AXE
  • Mist AP63E

Connector Type

N-Style

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Flush Mount to Wall or Articulating Mount (included)

Material - Radome

ABS

Number of Leads

6

Operating Temperature

-40 to 70 °C

Polarization

3 Vertical, 3 Horizontal

Product Type

Patch Antenna

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620436043

Windage

134 mph (216 km/h)

Dimensions

Dimensions

12.6 in x 6.7 in x 1.4 in

Height

1.4 in

Length

12.6 in

Width

6.7 in

Electrical Ratings

Frequency Rating

2.4-2.485/5.15-5.85 GHz

Conductor Related

Cable Type

ATS-200

Operational

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco Catalyst 9124AXE
  • Mist AP63E

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-40 to 70 °C

Configuration

Antenna Type

Patch

Connector Type

N-Style

Number of Leads

6