

Brand: AccelTex Solutions
Catalog ID: ATS-01123
Antenna Gain
8 dBi
Antenna Type
Patch
Beamwidth - Horizontal
125°/114°
Beamwidth - Vertical
35°/24°
Cable Type
ATS-195
Catalog Number
ATS-01123
Compatibility
Connector Type
RPSMA
Isolation Loss
˃20dB
Material - Radome
ABS
Number of Leads
4
Operating Temperature
-40 to 70 °C
Polarization
2 Vertical, 2 Horizontal
Product Type
Patch Antenna
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620436135
Dimensions
12.6 in x 6.7 in x 1.4 in
Height
1.4 in
Length
12.6 in
Width
6.7 in
Frequency Rating
2.4-2.5/5.1-5.85 GHz
Impedance
50 Ohms
Cable Type
ATS-195
Compatibility
Isolation Loss
˃20dB
Operating Temperature
-40 to 70 °C
Antenna Type
Patch
Connector Type
RPSMA
Number of Leads
4