Image of ATS-03023 2.4/5 GHz 8/10 dBi 6 Element Indoor/Outdoor Patch Antenna with RPTNC V2
Image of ATS-03023 2.4/5 GHz 8/10 dBi 6 Element Indoor/Outdoor Patch Antenna with RPTNC V2

2.4/5 GHz 8/10 dBi 6 Element Indoor/Outdoor Patch Antenna with RPTNC V2

Brand:

AccelTex Solutions

Catalog ID:

ATS-03023

ATS-03023 (former catalog number ATS-OP-245-810-6RPTP-36-V2). AccelTex Solutions High Gain 6 Element Dual Band Wi-Fi Indoor/Outdoor Patch Antenna with RPTNC Plug connector is a perfect compliment to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space.

Product details

General

Antenna Gain

8/10 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

55°/45°

Beamwidth - Vertical

65°/45°

Cable Type

ATS-195

Catalog Number

ATS-03023

Compatibility

  • Cisco 3502e
  • Meraki MR46E
  • Meraki MR53E

Connector Type

RPTNC Plug

Diameter - Pole

2 in

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100 W

Installation Type

Threaded Bolt with Nut and Articulating Wall/Pole Mount (included)

Isolation Loss

˃20dB

Material - Radome

ASA

Number of Leads

6

Operating Temperature

-40 to 65 °C

Polarization

3 Vertical, 3 Horizontal

Protection Type

DC Grounded

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620439259

Windage

130 mph (210 km/h)

Dimensions

Diameter - Installation Hole

1 in

Dimensions

8.1 in x 7 in x 2 in

Height

2 in

Length

8.1 in

Width

7 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

< 2.0:1

Resources and downloads

Specifications

Sales Drawings