

Brand: AccelTex Solutions
Catalog ID: ATS-01145
Antenna Gain
9/11/11 dBi
Antenna Type
Patch
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
120°/110°/110°
Beamwidth - Vertical
120°/110°/110°
Cable Type
ATS-100
Catalog Number
ATS-01145
Compatibility
Cisco Catalyst 9130AXE
Connector Type
Right Angle DART
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
50W per port
Installation Type
Flush Mount to Wall or Articulating Wall/Pole Mount (included)
Isolation Loss
˃30 dB
Material - Radome
ABS
Number of Leads
1
Operating Temperature
-40 to 70 °C
Polarization
Vertical
Product Type
Patch Antenna
Technology
802.11ax
UPC
662620436265
Windage
134 mph (216 km/h)
Dimensions
19 in x 19 in x 2.4 in
Height
2.4 in
Length
19 in
Width
19 in
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Impedance
50 Ohms
Input Power - Max
50W per port
Cable Type
ATS-100
Compatibility
Cisco Catalyst 9130AXE
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃30 dB
Operating Temperature
-40 to 70 °C
Antenna Type
Patch
Connector Type
Right Angle DART
Number of Leads
1