2.4/5/6 GHz 3/4/4 dBi 4 Element Omni Antenna with N-Style Plug
Image of ATS-03775 2.4/5/6 GHz 3/4/4 dBi 4 Element Omni Antenna with N-Style Plug

2.4/5/6 GHz 3/4/4 dBi 4 Element Omni Antenna with N-Style Plug

Brand: AccelTex Solutions

Catalog ID: ATS-03775

The AccelTex Solutions Tri-Band, 4-Element, Low Profile omnidirectional antenna with N-Style Plug connectors is a perfect complement to an enterprise-class AP to achieve desired coverage in your indoor or outdoor space. Each antenna element is optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications. *Available in black upon request. *Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process (see the Document FCC OET Labs 6 GHz guidance).

The AccelTex Solutions Tri-Band, 4-Element, Low Profile omnidirectional antenna with N-Style Plug connectors is a perfect complement to an enterprise-class AP to achieve desired coverage in your indoor or outdoor space.

  • Low Profile
  • Aesthetically Pleasing

General

Antenna Gain

3/4/4 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

360˚

Beamwidth - Vertical

70˚

Cable Type

ATS-200

Catalog Number

ATS-03775

Compatibility

  • Aruba/HP AP-584
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco CW9163E
  • Cisco MR76
  • Cisco MR86

Polarization

Vertical

Technology

802.11n, 802.11ac, 802.11ax, 802.11be

UPC

662620444420

Dimensions

Dimensions

5.9 in x 5.9 in x 1.5 in

Height

1.5 in

Length

5.9 in

Width

5.9 in

Electrical Ratings

Frequency Rating

2.4-2.5/ 5.1-5.85/ 5.925-7.125 GHz

Conductor Related

Cable Type

ATS-200

Operational

Compatibility

  • Aruba/HP AP-584
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco CW9163E
  • Cisco MR76
  • Cisco MR86