Image of ATS-04119 2.4/5/6 GHz 3/4/4 dBi 6 Element Omni Antenna with RPSMA
Image of ATS-04119 2.4/5/6 GHz 3/4/4 dBi 6 Element Omni Antenna with RPSMA
Image of ATS-04119 2.4/5/6 GHz 3/4/4 dBi 6 Element Omni Antenna with RPSMA

2.4/5/6 GHz 3/4/4 dBi 6 Element Omni Antenna with RPSMA

Brand: AccelTex Solutions

Catalog ID: ATS-04119

ATS-04119 (former catalog number ATS-OO-2456-344-6RPSP-36). The AccelTex Solutions Tri-Band, 6-Element, Low Profile omnidirectional antenna with RPSMA Plug connectors is a perfect complement to an enterprise-class AP to achieve desired coverage in your indoor or outdoor space. Each antenna element is optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications.

  • Low profile
  • Tri-Band antenna optimized for 2.4/5/6 GHz
  • Aesthetically pleasing

General

Antenna Gain

3/4/4 dBi

Application

Indoor Wi-Fi

Beamwidth - Horizontal

360°

Beamwidth - Vertical

70°

Cable Type

ATS-200

Catalog Number

ATS-04119

Compatibility

  • Arista C-230E
  • Aruba/HP AP-518
  • Mist AP43e

Connector Type

RPSMA Plug

Polarization

Vertical

Product Type

Omni Antenna

Technology

  • 802.11ax
  • 802.11be

UPC

662620446042

Dimensions

Dimensions

5.8 in x 5.8 in x 1.5 in

Height

1.5 in

Length

5.8 in

Width

5.8 in

Electrical Ratings

Frequency Rating

2.4-2.5/5.15-5.85/5.925 -7.125 GHz

Conductor Related

Cable Type

ATS-200

Operational

Compatibility

  • Arista C-230E
  • Aruba/HP AP-518
  • Mist AP43e

Configuration

Connector Type

RPSMA Plug