Image of ATS-03951 2.4/5/6 GHz 40°x40° 8/10/10 dBi 14 Element Patch antenna with MPC
New

2.4/5/6 GHz 40°x40° 8/10/10 dBi 14 Element Patch antenna with MPC

Brand: AccelTex Solutions

Catalog ID: ATS-03951

ATS-03951 (former catalog number ATS-OP-2456-81010-14MPC-36). The AccelTex Solutions Tri-Band, 14 Element, 8/10/10 dBi patch antenna with a MPC connector is compatible with the Juniper Mist AP47E access point (AP) to achieve desired coverage in your indoor environment. Specific antenna elements are optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. The connector includes the following: 4MPC (5 GHZ); 6MPC-BLK (6 GHz and Scan); 6MPC-WHT (2.4/5/6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications. *Available in black upon request.

ATS-03951 (former catalog number ATS-OP-2456-81010-14MPC-36). The AccelTex Solutions Tri-Band, 14 Element, 8/10/10 dBi patch antenna with a MPC connector is compatible with the Juniper Mist AP47E access point (AP) to achieve desired coverage in your indoor environment. Specific antenna elements are optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. The connector includes the following: 4MPC (5 GHZ); 6MPC-BLK (6 GHz and Scan); 6MPC-WHT (2.4/5/6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications. *Available in black upon request.

  • Compatible with the Juniper Mist AP47E
  • Wi-Fi 7
  • Standard Power
  • Ships with integrated flush mount
  • Ships with wall and pole mount kit

General

Antenna Gain

8/10/10 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

65˚/40˚/ 35˚

Beamwidth - Vertical

65˚/40˚/ 35˚

Cable Type

ATS-100

Catalog Number

ATS-03951

Compatibility

Mist AP47E

Polarization

7 Vertical/ 7 Horizontal

Technology

802.11ax;802.11be

UPC

662620445878

Dimensions

Dimensions

15.35 in x 15.35 in x 2.25 in

Height

2.25 in

Length

15.35 in

Width

15.35 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/5.925 -7.125 GHz

Conductor Related

Cable Type

ATS-100

Operational

Compatibility

Mist AP47E