2.4/5/6 GHz 4/5/6 dBi 1 Element Omni White Antenna with RPSMA
Image of ATS-04012 2.4/5/6 GHz 4/5/6 dBi 1 Element Omni White Antenna with RPSMA
New

2.4/5/6 GHz 4/5/6 dBi 1 Element Omni White Antenna with RPSMA

Brand: AccelTex Solutions

Catalog ID: ATS-04012

ATS-04012 (former catalog number ATS-ID90RD-2456-456-1RPSP-IC-W). The AccelTex Solutions Tri-Band, 1 Element, 4/5/6 dBi white omnidirectional antenna with a RPSMA Plug connector is designed for indoor environments in the 2.4, 5 and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor applications where a higher gain external antenna is not needed.This antenna attaches directly to any compatible enterprise-class access point (AP).

  • Tri-Band antenna optimized for 2.4/5/6 GHz
  • 4/5/6 dBI
  • Attaches directly to enterprise-class APs

General

Antenna Gain

4/5/6 dBi

Application

Indoor Wi-Fi

Beamwidth - Horizontal

360°

Beamwidth - Vertical

100°

Cable Type

N/A

Catalog Number

ATS-04012

Compatibility

  • Arista C-230E
  • Aruba/HP AP-504
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-518
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Mist AP32e
  • Mist AP43e

Polarization

Vertical

Technology

  • 802.11ax
  • 802.11be

UPC

662620446103

Dimensions

Dimensions

4.9 in x 0.94 in x 4.9 in

Height

4.9 in

Length

4.9 in

Width

0.94 in

Electrical Ratings

Frequency Rating

2.4-2.5/ 5.1-5.85/ 5.925-7.125 GHz

Conductor Related

Cable Type

N/A

Operational

Compatibility

  • Arista C-230E
  • Aruba/HP AP-504
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-518
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Mist AP32e
  • Mist AP43e