2.4/5/6 GHz 4/6/6 dBi 6 Element Omni Antenna with N-Style Plugs
Image of ATS-03278 2.4/5/6 GHz 4/6/6 dBi 6 Element Omni Antenna with N-Style Plugs

2.4/5/6 GHz 4/6/6 dBi 6 Element Omni Antenna with N-Style Plugs

Brand: AccelTex Solutions

Catalog ID: ATS-03278

ATS-03278 (former catalog number ATS-OO-2456-466-6NP-36). The AccelTex Solutions Tri-Band, 6-Element, omnidirectional antenna with N-Style Plug connectors is a perfect complement to an enterprise-class AP to achieve desired coverage in your indoor or outdoor space. Each antenna element is optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications. *Available in black upon request. *Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process. See the Document FCC OET Labs 6 GHz guidance. (Insert link to here: https://apps.fcc.gov/eas/comments/GetPublishedDocument.html?id=455&tn=713821)

The AccelTex Solutions Tri-Band, 6-Element, omnidirectional antenna with N-Style Plug connectors is a perfect complement to an enterprise-class AP to achieve desired coverage in your indoor or outdoor space. Each antenna element is optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications.

  • Aesthetically Pleasing
  • Ships with integrated flush mount
  • Ships with wall and pole mount kit

General

Antenna Gain

4/6/6 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

360˚

Beamwidth - Vertical

105˚/75°/75°

Cable Type

ATS-200

Catalog Number

ATS-03278

Compatibility

  • Arista O-235E
  • Arista O-435E
  • Aruba/HP AP-274
  • Aruba/HP AP-374
  • Aruba/HP AP-574
  • Cisco Catalyst 9124AXE
  • Engenius EWS860AP
  • Fortinet FAP-432F
  • Mist AP63E

Polarization

Vertical

Technology

802.11ax

UPC

662620440354

Dimensions

Dimensions

4.7 in x 4.7 in x 2.8 in

Height

2.8 in

Length

4.7 in

Width

4.7 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Conductor Related

Cable Type

ATS-200

Operational

Compatibility

  • Arista O-235E
  • Arista O-435E
  • Aruba/HP AP-274
  • Aruba/HP AP-374
  • Aruba/HP AP-574
  • Cisco Catalyst 9124AXE
  • Engenius EWS860AP
  • Fortinet FAP-432F
  • Mist AP63E