2.4/5/6 GHz 4/6/6 dBi 8 Element Indoor/Outdoor Omni Antenna with RPSMA
Image of ATS-01066 2.4/5/6 GHz 4/6/6 dBi 8 Element Indoor/Outdoor Omni Antenna with RPSMA
Image of ATS-01066 2.4/5/6 GHz 4/6/6 dBi 8 Element Indoor/Outdoor Omni Antenna with RPSMA

2.4/5/6 GHz 4/6/6 dBi 8 Element Indoor/Outdoor Omni Antenna with RPSMA

Brand: AccelTex Solutions

Catalog ID: ATS-01066

ATS-01066 (former catalog number ATS-OO-2456-466-8RPSP-36). The AccelTex Solutions Tri-Band 8-Element indoor/outdoor omnidirectional antenna with RPSMA Plug connectors is a perfect complement to an enterprise-class AP to achieve desired coverage in your indoor or outdoor space. Each antenna element is optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications.

*Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process see Document FCC OET Labs 6 GHz guidance.

General

Antenna Gain

4/6/6 dBi

Antenna Type

Omni

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

360°

Beamwidth - Vertical

105°/75°/75°

Cable Type

ATS-200

Catalog Number

ATS-01066

Compatibility

  • Aruba/HP AP-654
  • Aruba/HP AP-754

Connector Type

RPSMA Plug

Diameter - Pole

2 in

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Threaded Bolt with Nut and Wall/Pole Mount (included)

Isolation Loss

˃20dB

Material - Radome

ABS

Number of Leads

8

Operating Temperature

-40 to 65 °C

Polarization

Vertical

Product Type

Omni Antenna

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435763

Windage

130 mph (210 km/h)

Dimensions

Diameter - Installation Hole

1.15 in

Diameter - Pole

2 in

Height

0 in

Length

4.7 in

Width

2.8 in

Electrical Ratings

Frequency Rating

2.4-2.48/ 5.1-5.85/ 6-7.125 GHz

Impedance

50 Ohms

Voltage Ratio

< 2.0:1

Conductor Related

Cable Type

ATS-200

Operational

Compatibility

  • Aruba/HP AP-654
  • Aruba/HP AP-754

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃20dB

Operating Temperature

-40 to 65 °C

Configuration

Antenna Type

Omni

Connector Type

RPSMA Plug

Number of Leads

8