Image of ATS-03673 2.4/5/6 GHz 4/7/7 dBi 4 Element Patch Antenna with N-Style
Image of ATS-03673 2.4/5/6 GHz 4/7/7 dBi 4 Element Patch Antenna with N-Style

2.4/5/6 GHz 4/7/7 dBi 4 Element Patch Antenna with N-Style

Brand: AccelTex Solutions

Catalog ID: ATS-03673

The AccelTex Solutions Tri-Band Indoor/Outdoor Patch Antenna with 4 N-STYLE connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired. *Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process (see Section III of the FCC OET Labs 6 GHz guidance.)

  • Optimized for 2.4, 5, and 6 GHz Wi-Fi operation
  • Provides directional RF coverage for indoor and outdoor use
  • Features 4 N-STYLE connectors for enterprise-class AP compatibility

General

Antenna Gain

4/7/7 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

80°/60°/50°

Beamwidth - Vertical

70°/70°/70°

Cable Type

ATS-195

Catalog Number

ATS-03673

Compatibility

  • Aruba/HP AP-584
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco CW9163E
  • Cisco MR76
  • Cisco MR86

Polarization

2 Vertical / 2 Horizontal

Technology

802.11ax

UPC

662620442242

Dimensions

Dimensions

8.2 in x 7 in x 1.72 in

Dimensions Metric

298 mm x 178 mm x 43 mm

Height

1.72 in

Height Metric

43 mm

Length

8.2 in

Length Metric

298 mm

Width

7 in

Width Metric

178 mm

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Conductor Related

Cable Type

ATS-195

Operational

Compatibility

  • Aruba/HP AP-584
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco CW9163E
  • Cisco MR76
  • Cisco MR86