Image of ATS-03674 2.4/5/6 GHz 4/7/7 dBi 4 Element Patch Antenna with RPSMA
Image of ATS-03674 2.4/5/6 GHz 4/7/7 dBi 4 Element Patch Antenna with RPSMA

2.4/5/6 GHz 4/7/7 dBi 4 Element Patch Antenna with RPSMA

Brand: AccelTex Solutions

Catalog ID: ATS-03674

The AccelTex Solutions Tri-Band Indoor/Outdoor Patch Antenna with 4 RPSMA connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired. *Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process (see Section III of the FCC OET Labs 6 GHz guidance.)

  • Optimized for 2.4, 5, and 6 GHz Wi-Fi operation
  • Provides directional RF coverage for indoor and outdoor use
  • Features 4 RPSMA connectors for enterprise-class AP compatibility

General

Antenna Gain

4/7/7 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

80°/60°/50°

Beamwidth - Vertical

70°/70°/70°

Cable Type

ATS-195

Catalog Number

ATS-03674

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-734
  • Cisco IW9165E

Connector Type

RPSMA Plug

Polarization

2 Vertical / 2 Horizontal

Product Type

Patch Antenna

Technology

802.11ax

UPC

662620442259

Dimensions

Dimensions

8.2 in x 7 in x 1.72 in

Height

1.72 in

Height Metric

43 mm

Length

8.2 in

Width

7 in

Width Metric

178 mm

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Conductor Related

Cable Type

ATS-195

Operational

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-734
  • Cisco IW9165E

Configuration

Connector Type

RPSMA Plug