Image of ATS-03954 2.4/5/6 GHz 55°x55° 4/7/7 dBi 14 Element Patch antenna with MPC
New

2.4/5/6 GHz 55°x55° 4/7/7 dBi 14 Element Patch antenna with MPC

Brand: AccelTex Solutions

Catalog ID: ATS-03954

ATS-03954 (former catalog number ATS-OP-2456-477-14MPC-36). The AccelTex Solutions Tri-Band, 14 Element, 4/7/7 dBi patch antenna with a MPC connector is compatible with the Juniper Mist AP47E access point (AP) to achieve desired coverage in your indoor environment. Specific antenna elements are optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. The connector includes the following: 4MPC (5 GHZ); 6MPC-BLK (6 GHz and Scan); 6MPC-WHT (2.4/5/6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications. *Available in black upon request.

  • Compatible with the Juniper Mist AP47E
  • Wi-Fi 7
  • Standard Power
  • Ships with integrated flush mount
  • Ships with wall and pole mount kit

General

Antenna Gain

4/7/7 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

75°/55°/45°

Beamwidth - Vertical

75°/55°/45°

Cable Type

ATS-100

Catalog Number

ATS-03954

Compatibility

Mist AP47E

Polarization

7 Vertical/ 7 Horizontal

Technology

802.11ax;802.11be

UPC

662620445991

Dimensions

Dimensions

11.8 in x 11.8 in x 1.85 in

Height

1.85 in

Length

11.8 in

Width

11.8 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/5.925 -7.125 GHz

Conductor Related

Cable Type

ATS-100

Operational

Compatibility

Mist AP47E