

Brand: AccelTex Solutions
Catalog ID: ATS-03287
The AccelTex Solutions Tri-Band, 6-Element, 6 dBi patch antenna with RPSMA Plug connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation in the 2.5 GHz, 5 GHz and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.
Antenna Gain
6 dBi
Application
Beamwidth - Horizontal
70°/70°/70°
Beamwidth - Vertical
70°/70°/70°
Cable Type
ATS-200
Catalog Number
ATS-03287
Compatibility
Connector Type
RPSMA Plug
Polarization
Vertical
Product Type
Patch Antenna
Technology
UPC
662620440446
Dimensions
11.81 in x 11.81 in x 2.36 in
Height
2.36 in
Length
11.81 in
Width
11.81 in
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Cable Type
ATS-200
Compatibility
Connector Type
RPSMA Plug