Image of ATS-03953 2.4/5/6 GHz 7 dBi 14 Element Patch Antenna with MPC
New

2.4/5/6 GHz 7 dBi 14 Element Patch Antenna with MPC

Brand: AccelTex Solutions

Catalog ID: ATS-03953

ATS-03953 (former catalog number ATS-OP-2456-7-14MPC-36). The AccelTex Solutions Tri-Band, 14 Element, 7 dBi patch antenna with a MPC connector is compatible with the Juniper Mist AP47E access point (AP) to achieve desired coverage in your indoor environment. Specific antenna elements are optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. The connector includes the following: 4MPC (5 GHZ); 6MPC-BLK (6 GHz and Scan); 6MPC-WHT (2.4/5/6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications. *Available in black upon request.

ATS-03953 (former catalog number ATS-OP-2456-7-14MPC-36). The AccelTex Solutions Tri-Band, 14 Element, 7 dBi patch antenna with a MPC connector is compatible with the Juniper Mist AP47E access point (AP) to achieve desired coverage in your indoor environment. Specific antenna elements are optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. The connector includes the following: 4MPC (5 GHZ); 6MPC-BLK (6 GHz and Scan); 6MPC-WHT (2.4/5/6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications. *Available in black upon request.

  • Comaptible with the Juniper Mist AP47E
  • Wi-Fi 7
  • Standard Power
  • Ships with integrated flush mount
  • Ships with wall and pole mount kit

General

Antenna Gain

5/6/6 dBi

Application

Indoor Wi-Fi

Beamwidth - Horizontal

110˚/ 110˚ / 105˚

Beamwidth - Vertical

60˚/ 55˚ / 50˚

Cable Type

ATS-100

Catalog Number

ATS-03953

Compatibility

Mist AP47E

Polarization

14 Vertical

Technology

802.11ax;802.11be

UPC

662620446851

Dimensions

Dimensions

15.35 in x 15.35 in x 2.25 in

Height

2.25 in

Length

15.35 in

Width

15.35 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/5.925 -7.125 GHz

Conductor Related

Cable Type

ATS-100

Operational

Compatibility

Mist AP47E