Image of ATS-04153 2.4/5/6 GHz 7 dBi 4 Element Patch Antenna with N-Style
New

2.4/5/6 GHz 7 dBi 4 Element Patch Antenna with N-Style

Brand: AccelTex Solutions

Catalog ID: ATS-04153

ATS-04153 (former catalog number ATS-OP-2456-7-4NP-36). The AccelTex Solutions Tri-Band, 4-Element, 7 dBi patch antenna with N-Style Plug connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation in the 2.5 GHz, 5 GHz and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • Aesthetically pleasing
  • Ships with integrated flush mount
  • Ships with wall and pole mount kit

General

Antenna Gain

6/7/7 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

120°/105°/105°

Beamwidth - Vertical

45°/55°/50°

Cable Type

ATS-195

Catalog Number

ATS-04153

Compatibility

  • Aruba/HP AP-584
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco CW9163E
  • Cisco MR76
  • Cisco MR86

Polarization

Vertical

Technology

  • 802.11ax
  • 802.11be

UPC

662620446110

Dimensions

Dimensions

15.4 in x 15.4 in x 2.24 in

Height

2.24 in

Length

15.4 in

Width

15.4 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Conductor Related

Cable Type

ATS-195

Operational

Compatibility

  • Aruba/HP AP-584
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco CW9163E
  • Cisco MR76
  • Cisco MR86