
Brand: AccelTex Solutions
Catalog ID: ATS-03283
The AccelTex Solutions Tri-Band, 6-Element, 8 dBi patch antenna with N-Style Plug connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation in the 2.5 GHz, 5 GHz and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.
Antenna Gain
8/8/8 dBi
Application
Beamwidth - Horizontal
115°/110°/110°
Beamwidth - Vertical
50°/25°/25°
Cable Type
ATS-200
Catalog Number
ATS-03283
Compatibility
Polarization
3 Vertical;3 Horizontal
Technology
802.11ax
UPC
662620440408
Dimensions
13 in x 13 in x 1.37 in
Height
1.37 in
Length
13 in
Width
13 in
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Cable Type
ATS-200
Compatibility