Image of ATS-03675 2.4/5/6 GHz 8/10/10 dBi 4 Element Patch Antenna with N-Style

2.4/5/6 GHz 8/10/10 dBi 4 Element Patch Antenna with N-Style

Brand: AccelTex Solutions

Catalog ID: ATS-03675

The AccelTex Solutions Tri-Band Indoor/Outdoor Patch Antenna with 4 N-Style connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired. *Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process (see Section III of the FCC OET Labs 6 GHz guidance.)

  • Optimized for 2.4, 5, and 6 GHz Wi-Fi operation
  • Provides directional RF coverage for indoor and outdoor use
  • Features 4 N-Style connectors for enterprise-class AP compatibility

General

Antenna Gain

8/10/10 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

60°/50°/40°

Beamwidth - Vertical

60°/50°/40°

Cable Type

ATS-195

Catalog Number

ATS-03675

Compatibility

  • Aruba/HP AP-584
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco CW9163E
  • Cisco MR76
  • Cisco MR86

Polarization

2 Vertical / 2 Horizontal

Technology

802.11ax

UPC

662620442266

Dimensions

Dimensions

11.81 in x 11.81 in x 1.85 in

Dimensions Metric

300 mm x 300 mm x 47 mm

Height

1.85 in

Height Metric

47 mm

Length

11.81 in

Length Metric

300 mm

Width

11.81 in

Width Metric

300 mm

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Conductor Related

Cable Type

ATS-195

Operational

Compatibility

  • Aruba/HP AP-584
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco CW9163E
  • Cisco MR76
  • Cisco MR86