Image of ATS-03676 2.4/5/6 GHz 8/10/10 dBi 4 Element Patch Antenna with RPSMA

2.4/5/6 GHz 8/10/10 dBi 4 Element Patch Antenna with RPSMA

Brand: AccelTex Solutions

Catalog ID: ATS-03676

The AccelTex Solutions Tri-Band Indoor/Outdoor Patch Antenna with 4 RPSMA connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • Optimized for 2.4,5, and 6Ghz Wi-Fi operation
  • Provides directional RF coverage for indoor and outdoor use
  • Compatible with enterprise-class access points

General

Antenna Gain

8/10/10 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

60°/50°/40°

Beamwidth - Vertical

60°/50°/40°

Cable Type

ATS-195

Catalog Number

ATS-03676

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-734
  • Cisco IW9165E

Polarization

2 Vertical / 2 Horizontal

Technology

802.11n, 802.11ac, 802.11ax

UPC

662620442273

Dimensions

Dimensions

11.81 in x 11.81 in x 1.85 in

Dimensions Metric

300 mm x 300 mm x 47 mm

Height

1.85 in

Height Metric

47 mm

Length

11.81 in

Length Metric

300 mm

Width

11.81 in

Width Metric

300 mm

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Conductor Related

Cable Type

ATS-195

Operational

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-734
  • Cisco IW9165E