2.4/5/6 GHz 8/10/10 dBi 6 Element Patch Antenna with RPSMA Plugs
Image of ATS-03276 2.4/5/6 GHz 8/10/10 dBi 6 Element Patch Antenna with RPSMA Plugs

2.4/5/6 GHz 8/10/10 dBi 6 Element Patch Antenna with RPSMA Plugs

Brand: AccelTex Solutions

Catalog ID: ATS-03276

ATS-03276 (former catalog number ATS-OP-2456-81010-6RPSP-36). The AccelTex Solutions Tri-Band, 6-Element, patch antenna with RPSMA Plug connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation in the 2.5 GHz, 5 GHz and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired. *Available in black upon request. **Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process. See Section III of Document FCC OET Labs 6 GHz guidance. (Insert link to here: https://apps.fcc.gov/eas/comments/GetPublishedDocument.html?id=455&tn=713821)

The AccelTex Solutions Tri-Band, 6-Element, 8/10/10 dBi patch antenna with RPSMA Plug connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation in the 2.5 GHz, 5 GHz and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • Aesthetically Pleasing
  • Ships with integrated flush mount
  • Ships with wall and pole mount kit

General

Antenna Gain

8/10/10 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

65°/45°/40°

Beamwidth - Vertical

65°/45°/40°

Cable Type

ATS-200

Catalog Number

ATS-03276

Compatibility

  • Arista C-230E
  • Arista C-460E
  • Aruba/HP AP-518
  • Mist AP43e

Polarization

3 Vertical;3 Horizontal

Technology

  • 802.11ax
  • 802.11be

UPC

662620440330

Dimensions

Dimensions

15.4 in x 15.4 in x 1.57 in

Height

1.57 in

Length

15.4 in

Width

15.4 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Conductor Related

Cable Type

ATS-200

Operational

Compatibility

  • Arista C-230E
  • Arista C-460E
  • Aruba/HP AP-518
  • Mist AP43e