2.4/5/6 GHz 8dBi 8 Element Indoor/Outdoor Patch Antenna with DART
Image of ATS-02840 2.4/5/6 GHz 8dBi 8 Element Indoor/Outdoor Patch Antenna with DART

2.4/5/6 GHz 8dBi 8 Element Indoor/Outdoor Patch Antenna with DART

Brand: AccelTex Solutions

Catalog ID: ATS-02840

ATS-02840 (former catalog number ATS-OP-2456-8-8PDART-ND-36). The AccelTex Solutions Tri-Band Indoor/Outdoor Patch Antenna with a straight 8-Port DART connector is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

*Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process see section III of Document FCC OET Labs 6 GHz guidance.

General

Antenna Gain

8/8/8 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

115°/110°/110°

Beamwidth - Vertical

50°/25°/25°

Cable Type

ATS-100

Catalog Number

ATS-02840

Compatibility

Cisco Catalyst 9130AXE

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50W per port

Installation Type

Flush Mount to Wall/Ceiling or Articulating Arm (included)

Isolation Loss

˃30 dB

Material - Radome

ABS

Number of Leads

8

Operating Temperature

-40 to 70 °C

Polarization

4 Vertical, 4 Horizontal

Technology

802.11ax

UPC

662620438696

Windage

134 mph (216 km/h)

Dimensions

Dimensions

13 in x 13 in x 1.4 in

Height

1.4 in

Length

13 in

Width

13 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Impedance

50 Ohms

Input Power - Max

50W per port

Voltage Ratio

<2.5

Conductor Related

Cable Type

ATS-100

Operational

Compatibility

Cisco Catalyst 9130AXE

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃30 dB

Operating Temperature

-40 to 70 °C

Configuration

Antenna Type

Patch

Number of Leads

8

Logistics

Carton Quantity

4

Pallet Quantity

16