

Brand: AccelTex Solutions
Catalog ID: ATS-03464
Antenna Gain
4/5/5 dBi
Application
Indoor Wi-Fi
Beamwidth - Horizontal
85°/90°/90°
Beamwidth - Vertical
85°/90°/90°
Cable Type
ATS-100
Catalog Number
ATS-03464
Compatibility
Mist AP45E
Connector Type
4 MPC and 6 MPC
Polarization
5 Vertical / 5 Horizontal
Product Type
Patch Antenna
Technology
802.11ax
UPC
662620441375
Dimensions
11.81 in x 11.81 in x 1.85 in
Dimensions Metric
300 mm x 300 mm x 47 mm
Height
1.85 in
Height Metric
47 mm
Length
11.81 in
Length Metric
300 mm
Width
11.81 in
Width Metric
300 mm
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Cable Type
ATS-100
Compatibility
Mist AP45E
Connector Type
4 MPC and 6 MPC