20x16x10 Utility Automation Fiber Integration Enclosure
Image of ATS-03878 20x16x10 Utility Automation Fiber Integration Enclosure

20x16x10 Utility Automation Fiber Integration Enclosure

Brand: AccelTex Solutions

Catalog ID: ATS-03878

STL Enc 181610 S K CG 1ONT 1RTAC

  • Protects sensitive fiber equipment in harsh environments
  • Ensures uptime with integrated battery backup
  • Simplifies installation with pole/wall mounting
  • Complies with major industry standards (NEMA, UL, CSA, IEC)
  • Hasp/staple for padlocking
  • Key-holed pole/wall mount bracket for easy installation
  • User-configurable back panel
  • AC-DC power supply, battery backup, power distribution terminal block, fusing, convenience power outlet
  • Thermostat, heater, cooling vents
  • NEMA 4 vents for cooling
  • Designed to accommodate Optical Network Termination (ONT) device and RTAC SCADA Gateway (both sold separately)
  • Integrated fiber splice tray, up to 32 single fusion sleeves

General

Application

  • Outdoor Fiber-to-the-Device (FTTX)
  • Smart Grid Solutions
  • Distribution Automation

Catalog Number

ATS-03878

Color

Grey

Compatibility

Optical Network Termination (ONT) device and RTAC SCADA Gateway

Compatibility Hole Size

n/a

Cord Grip

Yes

Door Type

Solid

Enclosure Size

20x16x10 & L = 20 W = 16 H = 10

Enclosure Style

NEMA 4

Enclosure System Components

AC-DC power supply, battery backup, power distribution terminal block, fusing,convenience power outlet, Thermostat, heater, cooling vent, NEMA 4 vents for cooling, Integrated fiber splice tray, up to 32 single fusion sleeves

Environmental Conditions

Installation Environment - Outdoor Fiber-to-the-Device (FTTX)

Indoor/Outdoor

Outdoor

Installation Type

wall mount/pole mount

Lock Type

Latch

Material

Powder Coated Steel

Number Of Antenna Connection Holes

0

Operating Temperature

-20 to 240°F or -28 to 115 °C

Technology

Outdoor Fiber-to-the-Device (FTTX)

UPC

662620445892

Dimensions

Dimensions

20 in x 16 in x 10 in

Height

10 in

Length

20 in

Width

16 in

Certifications And Compliance

Environmental Conditions

Installation Environment - Outdoor Fiber-to-the-Device (FTTX)

Nema Rating

NEMA 3R;NEMA 4;NEMA 12;NEMA 13

Operational

Compatibility

Optical Network Termination (ONT) device and RTAC SCADA Gateway

Indoor/Outdoor

Outdoor

Operating Temperature

-20 to 240°F or -28 to 115 °C

Configuration

Door Type

Solid

Number Of Antenna Connection Holes

0