Brand: AccelTex Solutions
Catalog ID: ATS-00589
Application
High Density, Outdoor Wi-Fi, Stadium
Catalog Number
ATS-00589
Color
Black
Compatibility
Material - Radome
LDPE
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620434568
Height
0 in
Length
24 in
Width
11 in
Compatibility