Brand: AccelTex Solutions
Catalog ID: ATS-00397
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
240
Catalog Number
ATS-00397
Compatibility
Connector Style 1
N-Style Jack
Connector Style 2
N-Style Plug
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433585
Dimensions
8 in x 8.5 in x 1 in
Height
1 in
Length
8 in
Width
8.5 in