240 Series Right Angle N-Style Plug to RPSMA Plug 5' Cable Assembly
Image of ATS-00402 240 Series Right Angle N-Style Plug to RPSMA Plug 5' Cable Assembly

240 Series Right Angle N-Style Plug to RPSMA Plug 5' Cable Assembly

Brand: AccelTex Solutions

Catalog ID: ATS-00402

ATS-00402 (former catalog number ATS-240-RANP-RPSMAP-5ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

  • High-quality low-loss coaxial cable assembly with factory-terminated connectors
  • Tested for reliable performance in network application

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Cable Type

240

Catalog Number

ATS-00402

Compatibility

  • Arista O-235E
  • Aruba/HP AP-514
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-574
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9167E
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Mist AP32e
  • Mist AP43e
  • Mist AP61E
  • Mist AP63E

Connector Style 1

Right Angle N-Style Plug

Connector Style 2

RPSMA Plug

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620433639

Dimensions

Dimensions

7.25 in x 7 in x 1.5 in

Height

1.5 in

Length

7.25 in

Width

7 in

Conductor Related

Cable Type

240

Operational

Compatibility

  • Arista O-235E
  • Aruba/HP AP-514
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-574
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9167E
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Mist AP32e
  • Mist AP43e
  • Mist AP61E
  • Mist AP63E

Configuration

Connector Style 1

Right Angle N-Style Plug

Connector Style 2

RPSMA Plug