Image of ATS-00403 240 Series Right Angle N-Style Plug to RPTNC Plug 10' Cable Assembly
Image of ATS-00403 240 Series Right Angle N-Style Plug to RPTNC Plug 10' Cable Assembly

240 Series Right Angle N-Style Plug to RPTNC Plug 10' Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00403

ATS-00403 (former catalog number ATS-240-RANP-RPTNCP-10ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Cable Type

240

Catalog Number

ATS-00403

Compatibility

  • Arista O-235E
  • Aruba/HP AP-274
  • Aruba/HP AP-374
  • Aruba/HP AP-574
  • Aruba/HP AP-584
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Meraki MR62
  • Meraki MR66
  • Meraki MR72
  • Meraki MR74
  • Meraki MR84
  • Extreme AP3865
  • Extreme AP3965e
  • Extreme AP1130
  • Extreme AP360e
  • Extreme AP460e
  • Extreme WiNG AP7562
  • Extreme WiNG AP8163
  • Mist AP61E
  • Mist AP63E

Connector Style 1

Right Angle N-Style Plug

Connector Style 2

RPTNC Plug

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620433646

Dimensions

Dimensions

10 in x 7 in x 1 in

Height

1 in

Length

10 in

Width

7 in

Resources and downloads