
Brand: AccelTex Solutions
Catalog ID: ATS-00404
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
240
Catalog Number
ATS-00404
Compatibility
Connector Style 1
Right Angle N-Style Plug
Connector Style 2
RPTNC Plug
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433653
Dimensions
7 in x 7.25 in x 1 in
Height
1 in
Length
7 in
Width
7.25 in
Cable Type
240
Compatibility
Connector Style 1
Right Angle N-Style Plug
Connector Style 2
RPTNC Plug