24x24x10 Polycarbonate Enclosure with Clear Door, Key Lock and Cord Grip
Image of ATS-00408 24x24x10 Polycarbonate Enclosure with Clear Door, Key Lock and Cord Grip

24x24x10 Polycarbonate Enclosure with Clear Door, Key Lock and Cord Grip

Brand: AccelTex Solutions

Catalog ID: ATS-00408

ATS-00408 (former catalog number ATS-242410P-C-K-CG-BBP). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment.

  • Polycarbonate enclosure protects enterprise-class APs from environmental threats and tampering
  • Provides NEMA rated protection

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00408

Color

Light Grey

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Arista C-460E
  • Arista O-105E
  • Arista O-235
  • Arista O-235E
  • Aruba/HP AP-504
  • Aruba/HP AP-505
  • Aruba/HP AP-514
  • Aruba/HP AP-515
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-565
  • Aruba/HP AP-567
  • Aruba/HP AP-574
  • Aruba/HP AP-615
  • Aruba/HP AP-634
  • Aruba/HP AP-635
  • Aruba/HP AP-654
  • Aruba/HP AP-655
  • Aruba/HP AP-734
  • Aruba/HP AP-735
  • Aruba/HP AP-754
  • Aruba/HP AP-755
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9117
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
  • Cisco Catalyst 9124AXD
  • Cisco Catalyst 9124AXE
  • Cisco Catalyst 9124AXI
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9162
  • Cisco CW9163E
  • Cisco CW9164
  • Cisco CW9166
  • Cisco IW9167E
  • Cisco MR46
  • Cisco MR46E
  • Cisco MR56
  • Cisco MR56E
  • Cisco MR57
  • Cisco MR76
  • Cisco MR86
  • Mist AP24
  • Mist AP32
  • Mist AP32e
  • Mist AP33
  • Mist AP43
  • Mist AP43e
  • Mist AP45
  • Mist AP45E
  • Mist AP47E
  • Mist AP63
  • Mist AP63E
  • Mist AP64

Cord Grip

Yes

Door Type

Clear

Enclosure Style

Mounting Feet

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Blank Backplate

Lock Type

Key

Material

Polycarbonate

Operating Temperature

-28 to 115 °C

Technology

802.11ac, 802.11n, 802.3af, 802.3at

UPC

662620433684

Dimensions

Dimensions

24 in x 24 in x 10 in

Height

10 in

Length

24 in

Width

24 in

Certifications And Compliance

Ratings

122

Operational

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Arista C-460E
  • Arista O-105E
  • Arista O-235
  • Arista O-235E
  • Aruba/HP AP-504
  • Aruba/HP AP-505
  • Aruba/HP AP-514
  • Aruba/HP AP-515
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-565
  • Aruba/HP AP-567
  • Aruba/HP AP-574
  • Aruba/HP AP-615
  • Aruba/HP AP-634
  • Aruba/HP AP-635
  • Aruba/HP AP-654
  • Aruba/HP AP-655
  • Aruba/HP AP-734
  • Aruba/HP AP-735
  • Aruba/HP AP-754
  • Aruba/HP AP-755
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9117
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
  • Cisco Catalyst 9124AXD
  • Cisco Catalyst 9124AXE
  • Cisco Catalyst 9124AXI
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9162
  • Cisco CW9163E
  • Cisco CW9164
  • Cisco CW9166
  • Cisco IW9167E
  • Cisco MR46
  • Cisco MR46E
  • Cisco MR56
  • Cisco MR56E
  • Cisco MR57
  • Cisco MR76
  • Cisco MR86
  • Mist AP24
  • Mist AP32
  • Mist AP32e
  • Mist AP33
  • Mist AP43
  • Mist AP43e
  • Mist AP45
  • Mist AP45E
  • Mist AP47E
  • Mist AP63
  • Mist AP63E
  • Mist AP64

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-28 to 115 °C

Configuration

Door Type

Clear