
Brand: AccelTex Solutions
Catalog ID: ATS-03860
The AccelTex Solutions 24x24x6 low profile enclosure protects valuable network equipment from environmental threats and tampering.
Application
Catalog Number
ATS-03860
Color
Gray
Compatibility
Material
Polycarbonate
UPC
662620444925
Dimensions
24 in x 24 in x 6 in
Height
6 in
Length
24 in
Weight
15.4 lb
Width
24 in
Compatibility