Image of ATS-01197 4 Port POE Switch with 802.3af and 802.3at Support
Image of ATS-01197 4 Port POE Switch with 802.3af and 802.3at Support

4 Port POE Switch with 802.3af and 802.3at Support

Brand: AccelTex Solutions

Catalog ID: ATS-01197

AccelTex 4 Port POE Switch: Versatile with Safety Features, Mountable

Enhance your network with the AccelTex Solutions 4 Port Power Over Ethernet Switch. This efficient POE switch supports 802.3af and 802.3at standards, delivering up to 30 watts per port to devices like IP cameras and wireless access points. It features built-in protections against over-voltage, over-current, and short circuits, ensuring a safe and reliable operation. With its compact design, the switch can be flush or DIN rail mounted, making it ideal for various environments. Optimize your setup with this versatile and secure Power Over Ethernet switch.

  • 4-Port PoE Switch delivers up to 30W per port with 802.3af/at compatibility
  • Built-in over-voltage,over-current, and short-circuit protection ensures reliability

This POE Switch offers seamless scalability and robust protection, making it an ideal solution for expanding and securing modern network environments.

General

Application

Carpeted Space, Energy/Facility Management, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-01197

Connector Type

(5) RJ-45 Jacks

Indoor/Outdoor

Indoor

Input

PoE Source (Uplink) 44-57 VDC up to 2 Amps or DC Source 12-36 VDC up to 10 Amps

Installation Type

Surface Mount and DIN Rail Clips

Operating Temperature

-20 to 75 °C

Technology

802.3af, 802.3at

Dimensions

Dimensions

11 in x 7 in x 2 in

Height

2 in

Length

11 in

Width

7 in

Electrical Ratings

Power Consumption

0.340 Amps at 12V and 0.170 Amps at 24V

Wattage - Maximum

70 W

Operational

Indoor/Outdoor

Indoor

Operating Temperature

-20 to 75 °C

Storage Temperature Range

'-40 to 185 F (-40 to 85 C)

Configuration

Connector Type

(5) RJ-45 Jacks