

Brand: AccelTex Solutions
Catalog ID: ATS-00431
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
400
Catalog Number
ATS-00431
Compatibility
Connector Style 1
RPSMA Jack
Connector Style 2
RPSMA Plug
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433868
Dimensions
10.75 in x 10.75 in x 2 in
Height
2 in
Length
10.75 in
Width
10.75 in
Cable Type
400
Compatibility
Operating Temperature
-40 to 85 °C
Connector Style 1
RPSMA Jack
Connector Style 2
RPSMA Plug