698-960/1710-2700MHz LTE 11 dBi Outdoor Log Periodic Antenna with N-Plug
Image of ATS-01159 698-960/1710-2700MHz LTE 11 dBi Outdoor Log Periodic Antenna with N-Plug
Image of ATS-01159 698-960/1710-2700MHz LTE 11 dBi Outdoor Log Periodic Antenna with N-Plug
Image of ATS-01159 698-960/1710-2700MHz LTE 11 dBi Outdoor Log Periodic Antenna with N-Plug
Image of ATS-01159 698-960/1710-2700MHz LTE 11 dBi Outdoor Log Periodic Antenna with N-Plug

698-960/1710-2700MHz LTE 11 dBi Outdoor Log Periodic Antenna with N-Plug

Brand: AccelTex Solutions

Catalog ID: ATS-01159

ATS-01159 (former catalog number ATS-OP-LTE-11-1NP-12). The AccelTex Solutions LTE indoor/outdoor log Periodic antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. This antenna comes with integrated mounting holes on the back of the radome and leads exiting the bottom of the antenna. This is a tight beamwidth LTE antenna most commonly used for making bridges.

  • Tight beamwidth LTE antenna for directional coverage and bridging
  • Features integrated mounting holes and leads for easy installation

General

Antenna Gain

11 dBi

Antenna Type

Log Periodic

Application

Outdoor Wi-Fi

Beamwidth - Horizontal

50°/65°

Beamwidth - Vertical

40°/50°

Catalog Number

ATS-01159

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9167E
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Cisco MR72
  • Cisco MR74
  • Mist AP61E
  • Mist AP63E

Connector Type

N Plug

Diameter - Pole

1.57 in - 2 in

Indoor/Outdoor

Outdoor

Input Power - Max

50 W per port

Installation Type

Pole

Material - Radome

ABS

Number of Leads

1

Operating Temperature

-40 to 70 °C

Polarization

Vertical

Protection Type

DC Ground

Technology

LTE

UPC

662620436364

Windage

60 m/s

Dimensions

Diameter - Pole

1.57 in - 2 in

Dimensions

17.4 in x 8.3 in x 2.6 in

Height

2.6 in

Length

17.4 in

Width

8.3 in

Electrical Ratings

Frequency Rating

698-960 / 1710-2700 MHz

Impedance

50 Ohms

Input Power - Max

50 W per port

Voltage Ratio

5

Operational

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9167E
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Cisco MR72
  • Cisco MR74
  • Mist AP61E
  • Mist AP63E

Indoor/Outdoor

Outdoor

Operating Temperature

-40 to 70 °C

Configuration

Antenna Type

Log Periodic

Connector Type

N Plug

Number of Leads

1