698-960/1710-2700MHz LTE 2 dBi 1 Element Indoor/Outdoor Omni with TNC Plug
Image of ATS-02732 698-960/1710-2700MHz LTE 2 dBi 1 Element Indoor/Outdoor Omni with TNC Plug

698-960/1710-2700MHz LTE 2 dBi 1 Element Indoor/Outdoor Omni with TNC Plug

Brand: AccelTex Solutions

Catalog ID: ATS-02732

ATS-02732 (former catalog number ATS-ID90RD-LTE-2-1TP-IC-W). The AccelTex Solutions 698-960/1710-2700 MHz 2 dBi Omnidirectional LTE indoor/outdoor antenna with a TNC plug is specifically designed to work in the LTE frequency range. This durable antenna can be articulated at 90° making it adaptable for its environment and enabling more positioning options for maximum effect.

  • 2 dBi omnidirectional LTE antenna with a TNC plug
  • Articulates at 90˚ for adaptable positioning in indoor and outdoor applications

General

Antenna Gain

2 dBi

Antenna Type

Omni

Application

Outdoor LTE

Beamwidth - Horizontal

360°

Beamwidth - Vertical

90°

Catalog Number

ATS-02732

Indoor/Outdoor

Outdoor

Input Power - Max

20 W

Material - Radome

ABS

Number of Leads

1

Polarization

Vertical

Technology

LTE

UPC

662620438245

Dimensions

Dimensions

8.6 in x 1 in x 0.5 in

Height

0.5 in

Length

8.6 in

Width

1 in

Electrical Ratings

Frequency Rating

698-960 / 1710-2700 MHz

Impedance

50 Ohms

Input Power - Max

20 W

Voltage Ratio

<2.5

Operational

Indoor/Outdoor

Outdoor

Configuration

Antenna Type

Omni

Number of Leads

1