Image of ATS-03148 9x9x2 AP Slip Cover

9x9x2 AP Slip Cover

Brand: AccelTex Solutions

Catalog ID: ATS-03148

ATS-03148 (former catalog number ATS-COV-SLIP-992-AP45). The AccelTex ATS-COV-SLIP-992-AP45 slip cover is an innovative way to protect & hide the Juniper/Mist AP45 enterprise access point. The slip cover is easy to install using adhesive hook-and-loop fasteners. It can come in multiple colors and includes antenna connector port knockouts and a status light port cutout. The slip cover not only provides protection, but conceals the access point to maintain environment aesthetics.

  • Status Light Port Cutout
  • Antenna Connector Port Knockouts
  • Can come in multiple colors

Product details

General

Application

Indoor

Catalog Number

ATS-03148

Color

Black

Compatibility

  • Arista C-230
  • Arista C-330
  • Aruba/HP AP-514
  • Aruba/HP AP-515
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-635
  • Aruba/HP AP-735
  • Cisco Catalyst 9117
  • Cisco Catalyst 9130AXI
  • Cisco CW9164
  • Cisco CW9166
  • Mist AP32
  • Mist AP32e
  • Mist AP34
  • Mist AP43
  • Mist AP43e
  • Mist AP45
  • Mist AP45E

Material

Plastic

UPC

662620439945

Dimensions

Dimensions

9.5 in x 9.5 in x 2.3 in

Height

2.3 in

Length

9.5 in

Width

9.5 in

Resources and downloads