

Brand: AccelTex Solutions
Catalog ID: ATS-03101
Application
Indoor
Catalog Number
ATS-03101
Color
Silver
Compatibility
Material
Steel
UPC
662620439662
Dimensions
24 in x 6.57 in x 8.5 in
Height
8.5 in
Length
24 in
Weight
3.15 lb
Width
6.57 in
Compatibility