
Brand: AccelTex Solutions
Catalog ID: ATS-03578
The AccelTex Solutions Adjustable Pole Mount Kit A allows an AP, antenna, or certain AccelTex Mounts to be mounted onto a pole. This product is to be used with any of our regular Pole Mount Kits (sold separately) based on the size of the pole. This kit model can be used with the following AccelTex mounts: ATS-ARTMNT-HD, ATS-APLBKT-xxx, ATS-APMNT-CORNER/FLUSH.
Application
Catalog Number
ATS-03578
Color
Silver
Compatibility
Material
Steel
UPC
662620441900
Dimensions
6.4 in x 3.5 in x 1.35 in
Height
1.35 in
Length
6.4 in
Weight
1.6 lb
Width
3.5 in
Compatibility