AP Corner Mount for the Mist AP61 and Mist AP63
Image of ATS-00548 AP Corner Mount for the Mist AP61 and Mist AP63
Image of ATS-00548 AP Corner Mount for the Mist AP61 and Mist AP63
Image of ATS-00548 AP Corner Mount for the Mist AP61 and Mist AP63
Image of ATS-00548 AP Corner Mount for the Mist AP61 and Mist AP63

AP Corner Mount for the Mist AP61 and Mist AP63

Brand: AccelTex Solutions

Catalog ID: ATS-00548

ATS-00548 (former catalog number ATS-APMNT-CORNER). The AccelTex Solutions AP Corner Mount allows for the Mist AP61 and Mist AP63 APs to be mounted in a corner location.

  • Allows for an AP to be mounted in a corner location
  • Powder coated finish for indoor or outdoor installation
  • Can accommodate different manufacturer APs with additional brackets
  • Available adapter plates for additional AP options:
    Cisco AP1560: Use adapter plate ATS-APMNT-ADP-1560
    Meraki MR86: Use adapter plate ATS-MNTPLT-MKADP1
    Meraki 74/76: Use adapter plate ATS-MNTPLT-MKADP1

General

Application

High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Articulation - Max Horizontal

'+/- 80

Articulation - Max Vertical

'+/-80

Catalog Number

ATS-00548

Compatibility

  • Mist AP61E
  • Mist AP63
  • Mist AP63E
  • Mist AP64

Indoor/Outdoor

Indoor or Outdoor

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434445

Dimensions

Dimensions

20.3 in x 7 in x 4.2 in

Height

4.2 in

Length

20.3 in

Width

7 in

Operational

Compatibility

  • Mist AP61E
  • Mist AP63
  • Mist AP63E
  • Mist AP64

Indoor/Outdoor

Indoor or Outdoor